??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Preview - Generation
Preview
Formats
Files
3D
Dimension
2D

CAD model selection
24741.0120 Grub Screws with Star Grip
HELP_VARIABLE
Company
Halder
Description
EH 24741. - Grub Screws with Star Grip similar to DIN 6336, stainless steel A4
Bill of material
24741.0120 Grub Screws with Star Grip
BESTNR
Ref. No.
24741.0120
D1
40 mm
D2
M8
L
40 mm
D3
14 mm
H1
25 mm
H2
12 mm
G
Weight
125 g
Embedded user actions